??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24631.0050 Palm Grip
HELP_VARIABLE
Company
Halder
Description
EH 24631. - Palm Grip DIN 6335, stainless steel, with female thread / unmachined, form A
Bill of material
24631.0050 Palm Grip
BESTNR
Ref. No.
24631.0050
AUS
Version
raw part form A
D1
Diameter
50 mm
D2
Diameter
18 mm
H1
Length
34 mm
H3
Length
20 mm
G
Weight
128 g
Embedded user actions